IESNA:LM-63-2002
[TEST]P941560
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15945
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1454.5 1445.4 1426.3 1409.8 1405.6 1407.3 1412.2 1421.4 1429.6 1432.1
1433 1445.4 1471.1 1513.3 1583.8 1683.2 1804.2 1950.1 2136.6 2358.7
2610.7 2919 3292.7 3717.9 4175.4 4666.8 5138.4 5358 5036.5 3891.9
2117.5 597.5 183.2 108.6 62.2 25.7 0
1454.5 1449.5 1429.6 1413.1 1408.9 1409.8 1414.7 1423.8 1431.3 1433.8
1435.4 1448.7 1473.6 1518.3 1587.1 1687.4 1810.1 1956.7 2148.2 2370.3
2630.5 2948 3336.7 3752.7 4218.5 4722.4 5184 5382.9 4985.9 3804.9
2018.9 560.3 177.4 99.5 58 23.2 0
1454.5 1447.9 1428.8 1411.4 1403.9 1404.8 1407.3 1412.2 1415.6 1418.9
1423.8 1437.9 1464.5 1506.7 1576.3 1668.3 1786 1925.3 2105.1 2324.7
2599 2942.2 3344.9 3792.5 4256.6 4748.9 5213.8 5455.8 5161.6 4109.9
2439.9 900.1 240.3 119.3 70.4 27.3 0
1454.5 1444.6 1426.3 1407.3 1397.3 1394.8 1396.5 1397.3 1397.3 1403.1
1411.4 1427.2 1453.7 1495.1 1554.8 1642.6 1759.5 1902 2081.9 2300.7
2597.4 2952.1 3404.6 3914.3 4436.4 4948.6 5426.8 5697 5547.8 4770.4
3275.3 1584.6 477.4 174 84.5 26.5 0
1454.5 1444.6 1427.2 1407.3 1394.8 1392.3 1394 1394 1394 1400.6
1415.6 1429.6 1452 1487.7 1541.5 1622.7 1740.4 1887.1 2067.8 2298.2
2602.4 3007.6 3530.6 4149.7 4786.2 5356.4 5816.4 6108.1 6142.9 5745.1
4581.5 2755.7 1170.2 298.4 100.3 23.2 0
1454.5 1442.1 1424.7 1404.8 1391.5 1389 1391.5 1394.8 1394.8 1401.5
1417.2 1428.8 1446.2 1484.3 1541.5 1622.7 1737.1 1887.1 2071.1 2313.9
2631.4 3067.3 3652.4 4366 5090.4 5719.4 6180.2 6523.3 6733.8 6599.6
5720.2 4016.3 1923.6 604.2 128.5 29.8 0
1454.5 1444.6 1426.3 1405.6 1392.3 1389 1390.7 1394 1394 1400.6
1415.6 1431.3 1453.7 1490.1 1546.5 1629.4 1745.4 1891.3 2073.6 2304
2608.2 3014.3 3539.7 4149.7 4779.6 5362.2 5842.9 6177.7 6222.5 5784.9
4686.7 2861.8 1124.7 290.1 83.7 22.4 0
1454.5 1446.2 1428.8 1408.1 1394.8 1391.5 1394 1396.5 1399 1405.6
1416.4 1433.8 1462 1504.2 1564.7 1648.4 1767 1911.2 2091 2316.4
2614.8 2991.1 3446.1 3942.5 4450.5 4963.6 5450 5722.7 5536.2 4807.7
3369 1619.4 483.2 181.5 86.2 26.5 0
1454.5 1448.7 1430.5 1410.6 1399.8 1398.1 1401.5 1408.1 1413.9 1419.7
1427.2 1442.1 1471.1 1516.7 1584.6 1678.3 1795.1 1936.9 2114.2 2328.9
2600.7 2938 3333.3 3765.1 4216 4703.3 5182.3 5423.5 5169.9 4299.7
2716.7 1067.5 305.8 145.9 77.9 31.5 0
1454.5 1450.4 1431.3 1411.4 1402.3 1401.5 1407.3 1418.9 1428.8 1434.6
1440.4 1455.3 1482.7 1529.1 1600.4 1700.7 1823.3 1971.7 2154 2374.4
2629.7 2947.1 3312.6 3722.9 4158.8 4642 5102 5282.6 4941.2 3835.6
2101.8 633.2 193.1 97.8 52.2 20.7 0
1454.5 1449.5 1431.3 1411.4 1402.3 1402.3 1408.1 1418.9 1429.6 1434.6
1439.6 1452 1480.2 1524.1 1594.6 1692.4 1814.2 1969.2 2152.3 2361.2
2612.3 2916.5 3280.3 3693 4109.1 4592.3 5062.2 5284.3 4995.9 3950.8
2238.5 703.6 203.9 106.1 54.7 19.1 0
